Contact an Expert

Configure Your Product

Prices for: Malawi

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

40-MHz Bandwidth

  • 2 channels
  • Maximum 200 MSa/s Sampling Rate
  • Up to 125,000 points memory depth (sceen viewable only)
  • Large 4.5 inch color display


  • Waveform Zoom and Math Functions
  • 6000 count Digital Multimeter
  • DMM Data Logging Capability


  • Connectivity Standard: USB 2.0 Full Speed IO Interface

Optional Connectivity

  • USB Host Capability with Option 001 - Allows you to connect to a USB Memory Device and download waveforms instantaneously.
  • Note that this option has to be specified when placing an order as it cannot be retrofitted on completed or shipped units.


The Keysight U1604B handheld digital oscilloscope is a full-featured oscilloscope that offers maximum versatility for current and future needs. The Keysight U1604B model is a dual-channel, 40-MHz oscilloscope that has built-in DMM and DMM data logging functions.

The U1600 Series Handheld Scopes were voted No. 1 Product of the Year by readers of the German-language Elektronik Magazine in 2006 - Read about the award

The U1604B is now available, with the same outstanding performance and reliability of the U1604B, but in bright orange casing. Designed to give maximum visibility, the vivid color underlines Keysight commitment to safety in each of its handhelds.

View showcase of the all-new orange handhelds