Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 2,013

Typical Configuration  

Typical Configuration

34972A LXI Data Acquisition Switch Unit with LAN and USB

  • 34972A-120 120-volt ac line selection
  • 34972A-0B0 Download the product manual from the Keysight website
  • R-51B-001-Z Return to Keysight Warranty - 3 years
  • BV0006B BenchVue Data Acquisition App
    • BV0006B-1TP Perpetual transportable license BenchVue Data Acquisition

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Refine the List

remove all refinements

By Industry/Technology

By Type of Content

1-10 of 10

Sort:
Test and Measurement Basics – DAQ
Spend 2 minutes on each topic ranging from the fundamentals of data acquisition to the more complex configurations of DAQ instruments. Simple and easy solutions to your DAQ related questions.

Demo 2017-09-10

Capture an IV Curve of a Solar Panel - Solar Module Test
The 34972A is used to log panel temperature while a N6784A SMU is used to characterize the IV curves.

Demo 2011-10-05

WMF WMF 19.81 MB
Remote Data Acquisition Using a Cellular Router
The 34972A can easily be connected to a cellular router and make measurements remotely anywhere that has cellular access.

Demo 2011-10-05

WMF WMF 107.83 MB
Making Humidity Measurements Using 34972A and Data Logging
It is easy to make humidity measurements using the 34972A with an electronic hygrometer to log data.

Demo 2011-10-05

WMF WMF 30.72 MB
34972A Data Acquisition using a Wireless Router and Mobile App
Remote data acquisition using a 300Mbps Wireless N Travel Router with a free 34972A DAQ application for your iPhone or iPad.

Demo 2011-10-05

WMF WMF 15.55 MB
Data Logging via USB with 34972A Data Acquisition System
See three different methods to log data using USB and the 34972A.

Demo 2011-10-05

QT QT 71.52 KB
34972A LXI Data Acquisition Unit - Demos
See our 34972A demo videos for easily connecting, configuring and acquiring data from anywhere.

Demo 2010-02-01

Characterizing an OEM Power Supply Using a 34970A/34972A
This 3 minute video demonstrates using a 34970A/34972A Data Acquisition Unit to measure several voltages and temperatures over time to determine if the level of heat generated by the supply under a full load is within acceptable limits.

Demo 2010-02-01

BenchLink Data Logger Pro Software
BenchLink Data Logger Pro Software for both the 34970A and 34980A.

Demo 2007-11-14

Optimizing Throughput of Data Acquisition and Test Systems
Learn to speed up your test programs.

Demo 2005-08-31

 

Related Industries & Technologies