Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

U4301A PCIe Analyzer

Product Status: Discontinued | Currently Supported
This product is no longer available

A replacement for this product is available:

Key Features & Specifications

Hardware

  • Supports 2.5 GT/s (Gen1), 5.0 GT/s (Gen2) and 8.0 GT/s (Gen3) speeds
  • Link width support x1 through x16 lanes
  • Large capture buffer, up to 8 GB capture per system (for x16 Link)

PCIe analysis tools

  • NVMe data analysis with data overview and detailed decoding
  • Detailed Performance analysis of throughput and response time
  • Lane view with packet highlighting to show the actual data on the bus
  • Packet viewer with flexible coloring, color by packet type or direction
  • Link Training & Status, State Machine (LTSSM) overview of the physical layer logic sub-block
  • Navigation viewer gives quick access to all messages within the trace

Simple-to use, powerful state-based triggering

  • Triggering on errors such as illegal sync characters, loss of framing, and illegal blocks, for example

Description

PCI-SIG®, PCIe® and the PCI Express® are US registered trademarks and/or service marks of PCI-SIG.

Keysight’s PCIe Protocol Analyzer is a combination of hardware and software features that ensure the fastest time to insight.

Industry unique ESP technology for accurate data capture

For any analyzer at PCIe 3.0 speeds, the key is how to recover the signal accurately in different types of platforms and systems. Keysight’s PCIe 3.0 analyzer uses Keysight’s unique ESP (Equalization Snoop Probe) technology, with the ability to tune the equalization algorithm used according to the type of channel the analyzer is monitoring. This ensures that the data captured in the analyzer is exactly what is on the wire. Without this capability, at 8GT/s, there is a high likelihood of misrepresentation of the data on the bus, which can lead to wasted hours, if not days in the validation cycle.

Flexible hardware architecture

Keysight’s PCIe analyzer combines accurate probing technology with flexible hardware architecture. The analyzer hardware supports all three generations, PCIe 1.0 through PCIe 3.0, and supports x1 link width through x16. Keysight’s Protocol Analyzers use a modular chassis based architecture. For additional flexibility, a single x16 configuration can be split into 2 separate smaller link width test systems, providing maximum equipment utilization.

Analysis tools for PCIe traffic

Transactional analysis of NVMe and PCIe data includes the tools to make finding and decoding the information that make it easy to locate the protocol errors or validate device operation. Keysight’s GUI uses the industry standard spreadsheet style for presentation of protocol information. This makes the viewing of data clear and precise through a table based approach. Keysight’s protocol viewers include the easy flow feature, and color by packet type feature, to further highlight the stimulus and response nature of the protocols, so it is easy to see the request being sent and the data being received. Viewers for the protocol analyzer include Lane, Packet, Navigation, LTSSM, and Performance Summary, showing data from the physical layer up through the transaction layer.