Contact an Expert

Configure Your Product

Prices for: Luxembourg

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

  • Real time measurements simultaneously in time domain (TDR/TDT) and frequency domain (S-parameters)
  • Simple operations with intuitive user interface
  • Eye diagram tests without external bit pattern generator
  • Excellent ESD Robustness for reduction of maintenance cost
  • Stressed eye diagram analysis of interconnects with emphasis, equalization and jitter insertion features
  • Impedance analysis of active devices under actual operating conditions with Hot TDR measurement capability
  • Method of Implementation (MOI) for High Speed Digital Applications are available: USB, HDMI, SATA, DisplayPort, MIPI and more


The E5071C-TDR is application software embedded in the ENA network analyzer that provides a one-box solution for high-speed serial interconnect analysis. For signal integrity design and verification, it brings three breakthroughs; simple and intuitive operation, fast and accurate measurements, and ESD robustness.

Learn More : ENA Option TDR Technical Overview

Break! TDR Common Sense

This content requires a browser with JavaScript enabled and the Adobe Flash Player.

Get Flash 

Product Options

  • E5071C-TDR Enhanced Time Domain Analysis

Upgrade Kits

  • E5008A-1FP Enhanced Time Domain Analysis Option Upgrade for E5071C (fixed perpetual license)
  • E5009A-1FP Enhanced Time Domain Analysis Option Upgrade from Option 010 for E5071C (fixed perpetual license)

Related Industries & Technologies