Here’s the page we think you wanted. See search results instead:

 

Contactar a un Experto

Desde US$ 12,339

Configuración Básica  

Configuración Básica

E5071C ENA Series Network analyzer

  • E5071C-TDR Enhanced Time Domain Analysis
  • E5071C-UNQ Standard stability timebase
  • E5071C-240 2-port Test Set, 9 kHz to 4.5 GHz without Bias Tees
  • E5071C-019 Standard Data Storage
  • E5071C-810 Add keyboard
  • E5071C-820 Add mouse
  • R-51B-001-Z 3 años Garantía Retorno a Keysight

Configure su Producto

Prices for: México

* Precios sujetos a cambio sin previo aviso. Los precios mostrados son MSRP (Manufacturer's Suggested Retail Prices). Los precios mostrados no incluyen impuestos.

Key Features & Specifications

  • Real time measurements simultaneously in time domain (TDR/TDT) and frequency domain (S-parameters)
  • Simple operations with intuitive user interface
  • Eye diagram tests without external bit pattern generator
  • Excellent ESD Robustness for reduction of maintenance cost
  • Stressed eye diagram analysis of interconnects with emphasis, equalization and jitter insertion features
  • Impedance analysis of active devices under actual operating conditions with Hot TDR measurement capability
  • Method of Implementation (MOI) for High Speed Digital Applications are available: USB, HDMI, SATA, DisplayPort, MIPI and more

Descripción

The E5071C-TDR is application software embedded in the ENA network analyzer that provides a one-box solution for high-speed serial interconnect analysis. For signal integrity design and verification, it brings three breakthroughs; simple and intuitive operation, fast and accurate measurements, and ESD robustness.

Learn More : ENA Option TDR Technical Overview

Break! TDR Common Sense
 

Este contenido requiere un buscador con JavaScript habilitado y Adobe Flash Player

Descargue Flash 

Product Options

  • E5071C-TDR Enhanced Time Domain Analysis

Upgrade Kits

  • E5008A-1FP Enhanced Time Domain Analysis Option Upgrade for E5071C (fixed perpetual license)
  • E5009A-1FP Enhanced Time Domain Analysis Option Upgrade from Option 010 for E5071C (fixed perpetual license)

Industrias y Tecnologías Relacionadas