Contact an Expert

Typically Configured Price S$ 6,624

Typical Configuration

W9069A Noise figure measurement application for CXA

  • W9069A-1FP Noise figure measurement application for CXA, fixed perpetual license

Typically Configured Price S$ 6,624

Configure Your Product

Prices for: Singapore

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Configure Your Product

W9069A-1FP Noise figure measurement application for CXA, fixed perpetual license
W9069A-1TP Noise figure measurement application for CXA, transportable perpetual license
W9069A-2FP Noise figure measurement application advanced features for CXA, fixed perpetual license
W9069A-2TP Noise figure measurement application advanced features for CXA, transportable perpetual license
W9069A-MEU
Minor enhancement update 

Minor enhancement update

W9069A-MEU
  • Latest enhancements to the noise figure measurement application for CXA signal analyzers

Contact Keysight for option pricing.

Related Software Products

  • X-Series Measurement Applications for Benchtop Signal Analyzers 

    X-Series Measurement Applications for Benchtop Signal Analyzers

    • Measurement applications for X-Series signal analyzers
    • Order with new instrument or upgrade an existing instrument
    • Run measurement applications inside the analyzer
    • Run MATLAB software inside analyzer
    • Run 89600 VSA software inside analyzer

  • MATLAB Software N6171A MATLAB Software 

    N6171A MATLAB Software

    • Create arbitrary waveforms
    • Customize measurement/data analysis routines, instrument applications/test systems
    • Automate measurements, signal generation, report generation
    • Available directly from Keysight with purchase of compatible instrument

  • 89600 VSA and WLA Software 

    89600 VSA and WLA Software

    • Comprehensive demodulation & vector signal analysis
    • Decode & verify MAC, RLC & RRC-layer messages across multiple radio frames
    • Cellular, wireless connectivity, aerospace, defense, general-purpose

Related Products & Solutions

  • N9000A CXA Signal Analyzer N9000A CXA Signal Analyzer, 9 kHz to 26.5 GHz 

    N9000A CXA Signal Analyzer, 9 kHz to 26.5 GHz

    • Up to 26.5 GHz
    • Base performance: essential signal characterization
    • Up to 25 MHz analysis bandwidth
    • Industry's broadest offering of measurement applications

  • no image available 346 Noise Source Family 

    346 Noise Source Family

    This series of broadband noise sources has been designed to cover the majority of measurement applications with a range of frequencies, Excess Noise Ratio (ENR) and coaxial connector types.

  • no image available SNS Series Noise Sources 

    SNS Series Noise Sources

    Works in conjunction with the NFA Series of noise figure analyzers to simplify measurement set-up and improve accuracy and reliability, automatically downloading electronically stored calibration data

  • no image available Amplifiers 

    Amplifiers

    • Pre-amplifiers and system amplifiers
    • 9 kHz to 50 GHz
    • High gain and flatness
    • Low noise figure