Discutez avec un expert

Configure Your Product

Prices for: France

* Les prix sont susceptibles de fluctuer sans préavis. Pour obtenir un prix ou un devis, veuillez cliquer sur « Request Price » ou appeler le 0805 980333.

Key Features & Specifications

Functionality - See the latest enhancements

  • 9 kHz to 3, 7.5, 13.6 or 26.5 GHz; internal preamplifier options up to 26.5 GHz
  • 10 MHz (standard), 25 MHz (optional) analysis bandwidth
  • Optional built-in tracking generator 3 or 6 GHz (up to 7.5 GHz models)
  • Optional additional 75 ohm input connector, 1.5 GHz (up to 7.5 GHz models)


  • ±0.5 dB absolute amplitude accuracy
  • Up to +15 dBm third order intercept (TOI)
  • –163 dBm at 1 GHz, –147 dBm at 26.5 GHz displayed average noise level (DANL) with preamplifier
  • Up to 73 dBc W-CDMA ACLR dynamic range (with noise correction on)

Measurement application & software

  • Supports >25 measurement applications, covering cellular communication, wireless connectivity, digital video, and general purpose
  • Advanced analysis of up to 70 signal formats, software runs inside the CXA with 89600 VSA software
  • Keysight's PowerSuite one-button power measurements included as standard

Automation & communication interface


Master the essentials with the N9000A CXA

The CXA signal analyzer, the leading low-cost tool for essential signal characterization, covers the basics of general purpose signal analysis, while providing crucial functionality. Upgradability with measurement applications and software allow you to work with the CXA in more than 75 different modulation formats. The CXA is also an excellent teaching tool for RF and microwave RF and microwave signal analysis, from basic circuit characterization to advanced signal analysis. Get must-have capability with X-Series expandability and seamless integration with other X-Series models—and master the essentials.

The N9000A CXA signal analyzer is a member of the X-Series spectrum analyzers, which is an evolutionary approach to signal analysis that spans instrumentation, measurements, and software. It gives you the flexibility to satisfy your business and technical requirements across multiple products and programs — now and in the future.

Related Industries & Technologies