Discutez avec un expert

Configure Your Product

Prices for: France

* Les prix sont susceptibles de fluctuer sans préavis. Pour obtenir un prix ou un devis, veuillez cliquer sur « Request Price » ou appeler le 0805 980333.

Key Features & Specifications

  • Fits standard 482.6 mm rack
  • Occupies four units (177.8 mm) of rack space

Description

Option 1CP adds rackmount flanges with handles to the signal analyzer.

Note: If you are not working in a rackmount environment, but would still like front handles, refer to N9030A-1CN.

This option can be added as a product upgrade.