Contact an Expert

A replacement for this product is available:

Key Features & Specifications

Signal analysis - Latest enhancements

  • LTE TDD per 3GPP standard
  • Downlink (OFDMA) and uplink (SC-FDMA) RF transmitter measurements in a single option; analog baseband measurements with PXA or MXA BBIQ hardware
  • Analysis of all LTE channels and signals: C-RS, UE-RS, MBSFN-RS, P-RS, P-SS,S-SS, PBCH, PCFICH, PHICH, PDCCH, PDSCH, PMCH, PUCCH, PUSCH, PRACH, SRS,and DM-RS
  • Runs inside PXA, MXA and EXA signal analyzers

Measurements

  • Base station (eNB): EVM, frequency error, DL RS Power, time alignment error, RSTP, RSRP, OSTP, transmit on/off power, SEM, ACLR and more.
  • User equipment (UE): EVM, frequency error, I/Q offset, spectrum flatness, in-band emissions, transmit on/off power, SEM, ACLR and more.
  • Transport layer channel decoding: access to demapped, deinterleaved, descrambled, deratematched and decoded data.
  • Multiple color coded result views: EVM vs. subcarrier, EVM vs. symbol, EVM vs. slot, EVM vs. resource block (RB), detected allocations (subcarrier vs. symbol), error summary table, frame summary table and more.

Performance (hardware dependent)

  • Residual EVM, 5 MHz downlink signal: up to 0.34 % (0.28% nominal)
  • ACLR, 5 MHz E-UTRA adjacent channel: up to -83.5 dB (nominal)
  • Absolute power accuracy: up to ±0.19 dB
  • Analysis bandwidth: PXA/MXA up to 160 MHz; EXA up to 40 MHz

Other features

  • License key upgradeable
  • Fixed and transportable license available
  • SCPI remote user interface

Description

The last date to order N9082A LTE FDD measurement application is provided below.

The LTE TDD measurement application is one in a common library of more than 25 measurement applications in the Keysight X-Series, an evolutionary approach to signal analysis that spans instrumentation, measurements and software. Transforming the X-Series signal analyzers into standard-based transmitter testers, the application provides RF conformance measurements to help you design, evaluate, and manufacture your LTE TDD base station and user equipment devices. The measurement application closely follows the 3GPP standard allowing you to stay on the leading edge of your design and manufacturing challenges.

RF transmitter testing

  • Simplify measurement setup with automatic detection of downlink channels and signals. For eNB conformance testing, measurement is simplified by recalling E-TM presets according to 3GPP TS 36.141 conformance document.
  • Perform measurement on all LTE channel bandwidths as well as all channels and signals with ability to view measured results by resource block, sub-carrier, slot, or symbol. Graphical displays with color coding and marker coupling allows you to search for problems faster and troubleshoot the found problems quicker.
  • Test beyond physical layer by using the transport layer decoding functionality. Troubleshoot transport layer problems and verify the channel encoding is correct by getting access to data at different points in the receiver chain such as: demapped, deinterleaved, descrambled, deratematched and decoded data.
  • For manufacturing, "conformance EVM" measurement provides up to 2x speed improvement over the traditional EVM measurement. In addition, the PXA or MXA with wide analysis bandwidth option (>40 MHz BW) provides hardware accelerated EVM measurements for up to 3x speed improvement.
  • Add real-time spectrum analyzer (RTSA) capability to the PXA or MXA signal analyzers to pinpoint interference caused by other transmitters in the operating band or other events in the transmitter.

Related Industries & Technologies