Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

U2723A USB Modular Source Measure Unit

Sold By:

Configure

Prices for: Ethiopia

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

  • 3 channel source measure unit, with embedded test scripts
  • 4 Quadrant (±20 V, ±120 mA)
  • High current sensitivity of 100pA with 16 bit resolution
  • 0.1% basic accuracy
  • Low current measurement capability down to nA levels
  • Voltage and Current programming / readback
  • High-speed USB 2.0, USBTMC-USB488 standard (compatible with Microsoft® Windows® operating systems only.)
  • Standalone and modular capabilities
  • BenchVue Enabled

Description

The U2723A USB Modular Source Measure Unit is an expanded version of the standard U2722A USB Modular Source Measure Unit. It includes embedded test scripts that will simplify automated testing with up to two test scripts per channel.

The 3-channel 20V/120mA module can operate in a 4-quadrant operation. The channels could be connected in series or in parallel to achieve up to 60 V/360 mA. It uses the common non-proprietary standard high-speed USB 2.0 interface that provides ease of connectivity ─ allowing users to set up and configure their tests swiftly with its plug and play feature.

For quick setup, the U2723A comes bundled with the Keysight Measurement Manager (AMM) software, with user-friendly interface that allow users to configure their test scripts and view the IV curve results. Keysight Measurement Manager (AMM) Software

The U2723A can function as a standalone module. It can also be used as a modular device, allowing expansion and compact solution when used with the other modules in the USB Modular Instruments and DAQ family.

Giving users flexibility, the U2723A is compatible with a wide range of application development environments such as Keysight VEE, NI LabView and Microsoft® Visual Studio®.

Capturing and reviewing of configuration commands can be easily logged using the Command Logger bundled in the AMM software. The Code Converter helps ease programming for users by converting the Command logger files to snippets of VEE, VB, C++, and C# codes.

The optional Keysight U2941A parametric test fixture is designed to complement the usage of U2723A USB source measure unit in the testing of semiconductor components, including SMT and DIP ICs. See more information on Keysight U2941A Parametric Test Fixture.

If you are looking for a basic yet complete IV curve tracer solution for component devices, the Keysight Parametric Measurement Manager Pro is up to the task. The software works with the U2723A USB modular source measure unit to analyze discrete semiconductor without needing to write a single line of programming code. It’s now available online for free. Download the FREE Parametric Measurement Manager Pro software today.

Keysight’s U2723A USB SMU has been honored the winner of 20th annual Electronic Design, Strategy News (EDN) Innovation Awards under the category of DC and Low-Frequency Test. These awards honor outstanding engineering professionals and ground-breaking products, and winners are chosen by a jury of their peers.

Keysight U2700A series USB Modular Instruments has won Design News’ Golden Mousetrap Award in the 2009 Best Products Category. The Design News’ Awards Program has recognized engineering innovation and creativity in product design for more than two decades.

Electronic Design Strategy News Innovation Award Winner Logo

Golden Mousetrap Award

USB Modular Instruments Technical Offer