Contact an Expert

Configure Your Product

Prices for: Yemen

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

RF-NA option

  • 100 kHz to 1.5 GHz / 3 GHz
  • Transmission / Reflection test set and S-parameter test set
  • 50 Ω and 75 Ω system impedance

LF-RF NA option

  • 5 Hz to 3 GHz
  • 50 Ω S-parameter test set
  • Gain-phase test port (1 MΩ / 50 Ω inputs)
  • DC-bias source
  • Impedance analysis function (option 005) 


E5061B responds to various measurement needs, from LF to RF
The Keysight E5061B is a member of the ENA Series network analyzers. The E5061B addresses a broad range of measurement needs of electronic components and circuits from low to high frequencies. The E5061B now provides a new standard of frequency-domain device analysis from 5 Hz to 3 GHz. 

This content requires a browser with JavaScript enabled and the Adobe Flash Player.

Get Flash 

RF NA Options: E5061B-115/117/135/137/215/217/235/237
Solid performance in an enhanced platform

The E5061B RF Network Analyzer options are the successors of the E5061/62A and they provide high-performance network analysis for testing RF components, including cellular BTS filters/antennas, MRI coils, RFIDs, and CATV components. A wide variety of test set options allows you to select the best configuration to suit your test requirements and budget.

LF-RF NA Option: E5061B-3L5
Comprehensive LF-to-RF network analysis

The E5061B-3L5 LF-RF NA option offers versatile network analysis in the broad frequency range from 5 Hz to 3 GHz. Comprehensive LF network measurement capabilities including built-in 1 MΩ inputs have been seamlessly integrated with the high-performance RF network analyzer. The E5061B-3L5 is the right solution for component and circuit evaluations in the R&D environment.

E5061B-3L5 LF-RF network analyzer option plus 005 impedance analysis option - NA plus ZA in one box
The E5061B-005 provides the impedance analysis (ZA) firmware for the E5061B-3L5 LF-RF network analyzer. This option enables the analyzer to measure impedance parameters of electronic components such as capacitors, inductors, and resonators. The combination of NA and ZA capabilities further enhances the analyzer’s versatility as a general R&D tool.

The E5061B does not support the control function for the discontinued 87075C/87050E multiport test set via parallel port.
The option number of the E5061B's standard hard disk drive has been changed from 019 to 020 as of November 1, 2010.

High throughput and user Interface customization Tools: Useful Sample VBA Program Libraries

Support: ENA Series Service & Support Home Page

Related Industries & Technologies