Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N5463A PCI Express Protocol Triggering and Decode for Infiniium 90000 Series Oscilloscopes

Sold By:

Typical Configuration  

Typical Configuration

N5463A PCI-Express protocol license

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Set up your scope to show PCI Express protocol decode in less than 30 seconds
  • Get access to a rich set of integrated software-based protocol-level searches
  • Save time and eliminate errors by viewing packets at the protocol level
  • Use time-correlated views to quickly troubleshoot serial protocol problems back to their timing or signal integrity root cause.

Ordering information:

  • Order N5463A for a user-installed license
  • Order Option-017 for a factory-installed license with a new 90000 Series oscilloscope
  • Order N5435A, Option-032 for a server-based license

Compatible oscilloscopes:

  • Infiniium 90000 Series

Description

This application includes a suite of configurable protocol-level software-based triggering and searching specific to PCI Express.

The multi-tab protocol viewer includes correlation between the waveforms and the selected packet, enabling you to quickly move between the physical and protocol layer information using the time-correlated tracking marker.