Contact an Expert

Configure Your Product

Prices for: Jordan

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Related Software Products

  • Command Expert Software Command Expert 

    Command Expert

    • Perform commands and create, edit and replay command sequences
    • Generate code for command sequences in C#, VB.NET, C/C++ and MATLAB
    • Use Add-ons that provide easy instrument control in Excel, MATLAB, Python, VEE, SystemVue and LabVIEW

  • N1930B Physical Layer Test System N1930B Physical Layer Test System (PLTS) 2015 Software 

    N1930B Physical Layer Test System (PLTS) 2015 Software

    • MATLAB compatibility
    • Multi-channel advanced eye diagram
    • Hot TDR measurements
    • Add second THRU for AFR
    • Excess Reactance measurement

  • Advanced Design System (ADS) 

    Advanced Design System (ADS)

    • Complete, integrated set of fast, accurate and easy-to-use system, circuit & EM simulators
    • Wireless libraries for key existing and emerging wireless standards
    • Supported by leading industry and foundry partners

Related Products & Solutions

  • Millimeter-Wave Controllers 

    Millimeter-Wave Controllers

    • PNA N5250C and PNA-X N5247A based systems
    • 10 MHz to 110 GHz and beyond
    • Waveguide and coax solutions

  • no image available Mechanical and Electronic Calibration Kits 

    Mechanical and Electronic Calibration Kits

    • Connector-specific calibration standards that measure the known devices of the system
    • Simple one-connection operation
    • Excellent accuracy without sacrificing time to calibrate

  • no image available Test Port Cables and Adapters 

    Test Port Cables and Adapters

    • Test port cables and adapters
    • 1.0 mm, 1.85 mm, 2.4 mm, 3.5 mm, APC-7, Type-N, Type-F
    • Rigid, semi-rigid, flexible

  • no image available Mechanical Verification Kits 

    Mechanical Verification Kits

    • Provides a simple and complete set of devices to check integrity of your calibration
    • Includes passive components with traceable data for traceability of measurements
    • Works with the built-in system verification program on the PNA/PNA-X family of VNA’s

  • no image available Multiport Test Solutions 

    Multiport Test Solutions

    Keysight offers a variety of multiport test sets to suit your measurement needs. Multiport test sets dramatically reduce the test time of today's multi-signal path devices.

  • no image available Materials Test Equipment 

    Materials Test Equipment

    • Analyzers
    • Test fixtures
    • Probes

  • no image available Lightwave Component Analyzers (LCA) 

    Lightwave Component Analyzers (LCA)

    Lightwave Component Analyzers precisely characterize the swept modulation freq. response of wide bandwidth fiber optic system elements such as lasers, LEDs, photodiodes, and electro-optical modulators

  • E5810A LAN GPIB Gateway Image E5810B LAN/GPIB/USB Gateway 

    E5810B LAN/GPIB/USB Gateway

    • Remote access and control of GPIB, USB and RS-232 instruments via LAN in one-box solution
    • Faster GPIB transfer rate of up to 1.2 MB/s
    • Supports 1000BASE-T (1 Gigabit)/100BASE-TX/10BASE-T LAN/Ethernet connection
    • Password-protected web interface for configuration

  • no image available RF & Microwave Test Accessories 

    RF & Microwave Test Accessories

    • Switches, mixers, amplifiers, attenuators, adapters and more
    • Guaranteed accurate and repeatable results
    • Unmatched quality and reliability

  • no image available Power Meters & Power Sensors 

    Power Meters & Power Sensors

    • Power Meters and Power Sensors
    • Accurately measure the power of RF and microwave signals
    • High performance solutions for peak and average power measurements

  • no image available Power Sensors 

    Power Sensors

    • Power Sensors
    • N8480 Series thermocouple power sensors
    • Peak and average E-Series power sensors
    • P-Series wideband power sensors
    • E-band, V-band and W-band waveguide power sensors

Related Industries & Technologies