Contact an Expert

Configure Your Product

Prices for: Central African Republic

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Related Software Products

  • N1930B Physical Layer Test System N1930B Physical Layer Test System (PLTS) 2015 Software 

    N1930B Physical Layer Test System (PLTS) 2015 Software

    • MATLAB compatibility
    • Multi-channel advanced eye diagram
    • Hot TDR measurements
    • Add second THRU for AFR
    • Excess Reactance measurement

  • Advanced Design System (ADS) 

    Advanced Design System (ADS)

    The industry’s leading RF, microwave & high speed digital electronic design automation software for wireless communications & networking, aerospace & defense, and signal integrity applications.

Related Products & Solutions

  • Millimeter-Wave Controllers 

    Millimeter-Wave Controllers

    • PNA N5250C and PNA-X N5247A based systems
    • 10 MHz to 110 GHz and beyond
    • Waveguide and coax solutions

  • no image available Mechanical and Electronic Calibration Kits 

    Mechanical and Electronic Calibration Kits

    • Connector-specific calibration standards that measure the known devices of the system
    • Simple one-connection operation
    • Excellent accuracy without sacrificing time to calibrate

  • no image available Test Port Cables and Adapters 

    Test Port Cables and Adapters

    • Test port cables and adapters
    • 1.0 mm, 1.85 mm, 2.4 mm, 3.5 mm, APC-7, Type-N, Type-F
    • Rigid, semi-rigid, flexible
       

  • no image available Mechanical Verification Kits 

    Mechanical Verification Kits

    Keysight offers verification kits that include precision airlines, mismatched airlines, and precision fixed attenuators.

  • no image available Multiport Test Sets 

    Multiport Test Sets

    Multiport test sets provide the capability to measure reflection and transmission characteristics for multiport devices.

  • no image available Materials Test Equipment 

    Materials Test Equipment

    • Analyzers
    • Test fixtures
    • Probes
       

  • no image available Lightwave Component Analyzers (LCA) 

    Lightwave Component Analyzers (LCA)

    Lightwave Component Analyzers precisely characterize the swept modulation freq. response of wide bandwidth fiber optic system elements such as lasers, LEDs, photodiodes, and electro-optical modulators

  • no image available Power Sensors 

    Power Sensors

    Keysight power sensors cover a wide range, from the average N8480 series thermocouple sensors, peak-and-average E-Series sensors, and wideband P-Series sensors to the USB-based U2000 series sensors.

  • no image available Power Meters & Power Sensors 

    Power Meters & Power Sensors

    Single & dual channel power meters, power sensors, microwave counters/power meters...