Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N5463B PCI Express Protocol Triggering and Decode for Infiniium 9000 Series Oscilloscopes

Sold By:

Typical Configuration  

Typical Configuration

N5463B PCI-Express triggering and decode application license for Infiniium 9000 series

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Key features:

  • Set up your scope to show PCI Express protocol decode in less than 30 seconds
  • Get access to a rich set of integrated protocol-level triggers
  • Save time and eliminate errors by viewing packets at the protocol level
  • Use time-correlated views to quickly troubleshoot serial protocol problems back to their timing or signal integrity root cause.

Ordering information:

  • Order N5463B for a user-installed license
  • Order Option-006 for a factory-installed license with a new 9000 Series oscilloscope
  • Order N5435A, Option-032 for a server-based license

Compatible oscilloscopes:

  • Infiniium 9000 Series

Description

This application includes a suite of configurable protocol-level trigger conditions specific to PCI Express. When serial triggering is selected, the application enables special real-time triggering hardware to ensure that the scope never misses a trigger when armed.

The multi-tab protocol viewer includes correlation between the waveforms and the selected packet, enabling you to quickly move between the physical and protocol layer information using the time-correlated tracking marker.