Hable con un experto

Configuración Típica  

Configuración Típica

MSO9104A Infiniium MSO - 1 GHz, 10/20 GSa/s, 4+16 Ch

  • MSO9000A-800 Standard Hard Drive - installed
  • R-51B-001-Z Garantía de Reparación en los Laboratorios de Keysight - 3 años

Configure Your Product

Prices for: España

* Precios sujetos a cambios sin notificación previa. Para solicita precios o una oferta puede llamar 0800 000154.

Key Features & Specifications

Engineered for the broadest measurement capability

  • 1 GHz bandwidth across all 4 analog channels
  • 4 analog channels + 16 digital channels
  • 20 GSa/s max. sample rate
  • Standard 20 Mpts memory per channel, upgradeable to 1 Gpts
  • See the Infiniium 9000 Series video demo

Get three instruments in one

  • Scope: The powerful features of our Infiniium Series oscilloscopes with InfiniiScan advanced triggering, coupled with superior specifications give you precise signal representation
  • Logic Analyzer: 16 fast, deep-memory digital channels allow you to see critical data values and timing relationships.
  • Protocol analyzer: Choose integrated protocol viewers to quickly drill down into packets and time correlate between protocol and physical layers.

Widest range of debug and compliance software applications

  • Serial protocol applications including I²C, SPI, RS-232, CAN, LIN Flexray, JTAG, and USB 2.0
  • Serial physical layer applications including Ethernet
  • Jitter analysis applications including EZJIT and EZJIT Plus
  • MATLAB® software available directly from Keysight for making your own custom measurement and analysis routines, user-defined filters, or instrument applications.

Description

Keysight’s Infiniium MSO9104A, equipped with a 15” XGA display, comes in a package that is just 9” (23 cm) deep and weighs only 26 pounds (11.8 kg) to preserve your limited bench space. This scope is engineered to give you the broadest measurement capability available to meet your needs both today and in the future. 16 fully integrated, time-aligned digital channels give you insight into timing relationships and allow precise triggering. Take advantage of optional integrated protocol viewers to quickly isolate physical layer issues causing errors. Customize your toolset with our debug and compliance packages to tailor the scope to your needs.

Need Infiniium Oscilloscope Accessories? View our large selection of Infiniium Oscilloscope Accessories