Discutez avec un expert

Configuration typique  

Configuration typique

DSO1014A Oscilloscope, 4-channel, 100 MHz

  • R-51B-001-F Garantie de réparation dans les laboratoires Keysight- 3 ans

Configure Your Product

Prices for: France

* Les prix sont susceptibles de fluctuer sans préavis. Pour obtenir un prix ou un devis, veuillez cliquer sur « Request Price » ou appeler le 0805 980333.

Key Features & Specifications

Big scope performance

  • 100 MHz bandwidth
  • 4 analog channels
  • 2 GSa/s sample rate half channel, 1 GSa/s each channel
  • 20 kpts memory half channel, 10 kpts each channel

More signal viewing

  • 5.7-inch color LCD display with wide viewing angle
  • ‘True zoom’ mode for viewing big picture and details simultaneously

More capabilities

  • 23 automatic measurements like frequency and V p-p
  • Sequence mode allows record and playback of captured waveforms
  • Selectable band pass filtering
  • Advanced triggering captures elusive signals

More productivity

  • Go/no go mask testing automatically detects deviant waveforms
  • Waveform math and FFT functions provide information instantly
  • Front panel overlay, GUI and manual available in 11 languages
  • Standard 3-year warranty

Description

Keysight’s DSO1014A Series oscilloscope delivers the performance and features you expect in a big scope- and the portability and low price you require in a small one.

Need more bandwidth? Try the DSO1024A

Check out the large selection of probes

See the Oscilloscope Accessories