Parla con un Esperto

Typical Configuration  

Typical Configuration

DSO1004A Oscilloscope, 4-channel, 60 MHz

  • R-51B-001-F Return to Keysight Warranty - 3 years

Configure Your Product

Prices for: Italia

* Prezzi soggetti a variazione. Per una richiesta di offerta contattare il numero 800 599100.

Key Features & Specifications

Big scope performance

  • 60 MHz bandwidth
  • 4 analog channels
  • 2 GSa/s sample rate half channel, 1 GSa/s each channel
  • 20 kpts memory half channel, 10 kpts each channel

More signal viewing

  • 5.7-inch color LCD display with wide viewing angle
  • ‘True zoom’ mode for viewing big picture and details simultaneously

More capabilities

  • 23 automatic measurements like frequency and V p-p
  • Sequence mode allows record and playback of captured waveforms
  • Selectable band pass filtering
  • Advanced triggering captures elusive signals

More productivity

  • Go/no go mask testing automatically detects deviant waveforms
  • Waveform math and FFT functions provide information instantly
  • Front panel overlay, GUI and manual available in 11 languages
  • Standard 3-year warranty

Description

Keysight’s DSO1004A Series oscilloscope delivers the performance and features you expect in a big scope- and the portability and low price you require in a small one.

Need more bandwidth? Try the DSO1014A

Check out the large selection of probes

See the Oscilloscope Accessories