Contact an Expert

Configure Your Product

Prices for: Zimbabwe

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

Big scope performance

  • 100 MHz bandwidth
  • 2 analog channels
  • 2 GSa/s sample rate half channel, 1 GSa/s each channel
  • 20 kpts memory half channel, 10 kpts each channel

More signal viewing

  • 5.7-inch color LCD display with wide viewing angle
  • ‘True zoom’ mode for viewing big picture and details simultaneously

More capabilities

  • 23 automatic measurements like frequency and V p-p
  • Sequence mode allows record and playback of captured waveforms
  • Selectable band pass filtering
  • Advanced triggering captures elusive signals

More productivity

  • Go/no go mask testing automatically detects deviant waveforms
  • Waveform math and FFT functions provide information instantly
  • Front panel overlay, GUI and manual available in 11 languages
  • Standard 3-year warranty


Keysight’s DSO1012A Series oscilloscope delivers the performance and features you expect in a big scope- and the portability and low price you require in a small one.

Check out the large selection of probes

See the Oscilloscope Accessories