Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Typical Configuration  

Typical Configuration

N5461A Infiniium Signal Equalization license

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Emulate Feed-Forward (FFE), Decision Feedback (DFE), and Continuous-Time Linear Equalization (CTLE)

  • Application allows for accurate modeling of DFE, FFE and CTLE.
  • FFE emulation accurately depicts hardware equalization.
  • DFE is adaptive and allows for customization of the tap values.

Standard SDE Features

  • SDE allows for easy set up of DFE, FFE, CTLE, or both DFE and FFE.
  • SDE Wizard provides step-by-step guide to the most optimized equalization algorithm.
  • Allow SDE to find tap values or input user defined tap values.
  • DFE uses Infiniium's state of the art clock recovery to open even the most complex eyes.

Product Compatibility (Requires Infiniium's Serial Data Analysis Software)

  • 9000, 90000 and 90000X Series oscilloscopes (order N5461A for existing oscilloscopes or Option 012 on new oscilloscopes)
  • Requires Infiniium baseline software 1.40 or greater
  • N5435A-025 for application server license.

Description

Equalization is becoming an increasingly important application for today's digital designers. Higher data rates coupled with longer backplanes and interconnect distances have resulted in greater signal attenuation at the receiver. The outcome is the closing of eyes at the receiver, making it difficult to distinguish between a high and a low for even the most sophisticated decoding algorithms. The Infiniium serial data equalization (SDE) software utilizes Infiniium's low noise floor and clock recovery algorithms, combined with new equalization software, to accurately depict DFE, CTLE, and FFE. Now users can model equalization and de-embedding using only their 90000A or 90000X Series oscilloscope and the Infiniium SDE software.