Contact an Expert

Upgrade from Keysight VEE Express 8.5 to Keysight VEE Express 9.2

Product Status: Discontinued | Currently Supported
This product is no longer available

A replacement for this product is available:

Key Features & Specifications

Microsoft Windows® 7 compatibility

Faster performance:

  • Multithreading
  • Multi-core programming

Easier to use:

  • SCPI completion
  • Conditional breakpoints
  • Breakpoints window
  • Private UserFunction

Supports latest industry standards:

  • Integrated LXI support
  • Integrated database support

Description

This product will be discontinued on December 1, 2012. The last day to order is November 30, 2012. A product replacement list is included to help you transition to Keysight’s newest VEE 9.3 software.

This is an option to upgrade from Keysight VEE Express 8.5 to Keysight VEE Express 9.2. It is a cost effective way to ensure your continued productivity using Keysight VEE.

The improved VEE Express 9.2 now supports Microsoft Windows 7 while retaining the features of its predecessor. What’s more, programs that are developed in VEE Express 9.0 work seamlessly in VEE Express 9.2. VEE Express 9.0 users are able to upgrade their VEE software to VEE Express 9.2, at no cost. Download the VEE Express 9.2 software.

BEST 2009 - Test and Measurement World Award Winner

Keysight VEE 9.2 Licenses, Upgrades & Options
Product Type Short Description Part Number
New License Keysight VEE Pro 9.2   W4000B-PRO
New License Keysight VEE Express 9.2   W4000B-EXP
New License  Keysight VEE Student 9.2   W4000B-STU
New License Keysight VEE Education 9.2   W4000B-ED1
Upgrade  Upgrade from Keysight VEE Pro 8.5 to Keysight VEE Pro 9.2   W4000B-UP85
Upgrade  Upgrade from Keysight VEE Pro 8.0 to Keysight VEE Pro 9.2   W4000B-UP80
Upgrade    Upgrade from Keysight VEE Pro 7.5 and below to Keysight VEE Pro 9.2   W4000B-UP75
Upgrade Upgrade from Keysight VEE Express 9.2 to Keysight VEE Pro 9.2   W4000B-UPEXP
Upgrade    Upgrade from Keysight VEE Express 8.5 to Keysight VEE Express 9.2   W4000B-UPEXP85
Upgrade Upgrade from Keysight VEE Express 8.5 to Keysight VEE Pro 9.2   W4000B-EXPUP85
Option  VEE Education 9.2 10 license option   W4000B-UPED
Option  No documentation / Education package    W4000B-0B0