Discuter avec un expert

Configurer votre produit

Prix pour: Canada (Français)

* Prix sujets à modification sans préavis. Les prix indiqués sont les prix de vente proposés par le manufacturier. Prix sans taxes comprises.

Key Features & Specifications

Microsoft Windows® 7 compatibility

Faster performance:

  • Multithreading
  • Multi-core programming

Greater ease of use:

  • More sample programs
  • USB Modular DAQ vTools*
  • General vTools*
  • SCPI completion
  • Conditional breakpoints
  • Breakpoints window
  • Private UserFunction

Supports latest industry standards:

  • Integrated LXI support
  • Integrated database support


Microsoft® and Windows® is a trademark or registered trademark of Microsoft Corporation in the United States and/or other countries.


*Download vTools for free
 

Description

This is an option to upgrade from Keysight VEE Pro 8.5 to Keysight VEE Pro 9.32. It is a cost effective way to ensure your continued productivity using Keysight VEE.

Keysight VEE Pro 9.32 now includes sample programs for the latest Keysight instruments - Keysight 33500 series function/arbitrary waveform generator, 34411A digital multimeter and InfiniiVision 2000X/3000X/5000/6000/7000 series DSO or MSO oscilloscopes. What’s more, programs that are developed in VEE Pro 9.2 work seamlessly in VEE Pro 9.32. Both VEE Pro 9.0 and VEE Pro 9.2 users are able to upgrade their VEE software to VEE Pro 9.32, at no additional cost.

Download the VEE Pro 9.32 software here.
 

Keysight VEE 9.32 Licenses, Upgrades & Options
Product Type Short Description Part Number
New License Keysight VEE Pro 9.32   W4000D-1TP
New License  Keysight VEE Student 9.32   W4000D-2TP
New License Keysight VEE Education 9.32   W4000D-3TP
Upgrade  Upgrade from Keysight VEE Pro 8.5 to Keysight VEE Pro 9.32   W4000D-5TP
Upgrade  Upgrade from Keysight VEE Pro 8.0 to Keysight VEE Pro 9.32   W4000D-6TP
Upgrade Upgrade from Keysight VEE Pro 7.5 and below to Keysight VEE Pro 9.32   W4000D-7TP
Upgrade     Upgrade from Keysight VEE Express to Keysight VEE Pro 9.32   W4000D-5TP
Option  VEE Education 9.32 10-license upgrade option   W4000D-4TP
Option  No documentation / Education package      W4000C-0B0

VEE 9.32 does not come with an Express version.
Existing VEE Education users cannot upgrade their old VEE Education versions (8.5 and below) to the new VEE Education 9.32, and must purchase VEE Education 9.32 directly.