Sprechen Sie mit einem Experten

W4000D Keysight VEE Student 9.32

Vertrieben durch:

Configure Your Product

Prices for: Deutschland

* Preisänderungen vorbehalten. Gerne können Sie Preise oder ein Angebot auch telefonisch anfragen bzw. anfordern unter 0800 6270999.

Key Features & Specifications

Microsoft Windows® 8 compatibility

Faster performance:

  • Multithreading
  • Multi-core programming

Greater ease of use:

  • More sample programs
  • USB Modular DAQ vTools*
  • General vTools*
  • SCPI completion
  • Conditional breakpoints
  • Breakpoints window
  • Private UserFunction

Supports latest industry standards:

  • Integrated LXI support
  • Integrated database support
     

Microsoft® and Windows® is a trademark or registered trademark of Microsoft Corporation in the United States and/or other countries.

*Download vTools for free

Description

Keysight VEE Student 9.32 is a subset of Keysight VEE Pro 9.32. It is designed for students for better computation, simulation and instrument control in lab and design projects.

This version is exclusively available for students only.

Zur Ansicht dieses Textes, benötigen Sie einen Browser der JavaScript und Adobe Flash Player kompatibel ist

Flash herunterladen 

 

Note: All the products listed below are structured as options under the W4000D product number.

Part Number Product description Notes
W4000D-1TP Keysight VEE Pro 9.32 Software Includes the full feature of Keysight VEE Pro 9.32 CD and Quick Start Guide (6 languages)
W4000D-2TP Keysight VEE Pro 9.32 Student Software Includes the fulll feature of Keysight VEE Student 9.32 CD and Quick Start Guide (6 languages)
W4000D-3TP Keysight VEE Pro Education 9.32
(for education customers only)
Includes 10 licenses of Keysight VEE Pro 9.32 and Quick Start Guide (6 languages)
Part Number  Upgrade licenses  Notes
W4000D-5TP Upgrade from Keysight VEE Pro 8.5 to Keysight VEE Pro 9.32 Includes CD and Quick Start Guide (6 languages)
W4000D-6TP Upgrade from Keysight VEE Pro 8.0 to Keysight VEE Pro 9.32 Includes CD and Quick Start Guide (6 languages)
W4000D-7TP Upgrade from Keysight VEE Pro 7.5 & below to Keysight VEE Pro 9.32 Includes CD and Quick Start Guide (6 languages)
W4000D-8TP Upgrade from Keysight VEE Express to Keysight VEE Pro 9.32 () Includes CD and Quick Start Guide (6 languages)
   Additional options  Notes
W4000D-4TP Keysight VEE Education 9.32 10-license option Includes Software Entitlement Certificate to add on 10 licenses to VEE Education 9.32 (W4000D-3TP)
W4000D-0B0 *No Documentation/Education Package

Includes Software Entitlement Certificate only/Basic Education package only
(default for W4000D-2TP and W4000D-4TP)

VEE 9.3 does not come with an Express version.
Existing VEE Education users cannot upgrade their old VEE Education versions (8.5 and below) to the new VEE Education 9.3, and must purchase VEE Education 9.3 directly.