Contact an Expert

Configure Your Product

Prices for: Bosnia and Herzegovina

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

Notice for European Union Customers: This product is not updated to EU RoHS compliance, therefore Keysight will only continue to sell this product to EU member states until 31 December 2016. Please contact your local sales representative for questions and recommended alternative product(s).

Cable and antenna analyzer (CAT), vector network analyzer (VNA)

  • 2 MHz to 4/6 GHz
  • Directivity > 42 dB
  • CAT: Distance-to-fault, return loss, cable loss
  • VNA: S11 mag and phase, S21 mag, time doman with gating

Spectrum analyzer, interference analyzer

  • 5 kHz to 4/6 GHz
  • DANL: -148 dBm, +18 dBm TOI
  • Spectrogram, waterfall display, record and playback

Independent source, vector voltmeter (VVM), power sensor and channel power measurements

  • RF source: 2 MHz to 4/6 GHz, CW and tracking
  • VVM: 2 MHz to 4/6 GHz, compare phase and electrical length
  • Average and peak power measurements with USB sensor
  • Channel power measurements:  100 kHz to 4/6 GHz, no sensor needed

FieldFox instrument attributes

  • New: Remote control via iPad or iPhone
  • Standard 3-year warranty
  • Battery life: 4-hours; weight: 2.8 kg or 6.2 lbs
  • Operating temperature: -10 to +55 °C (14 to 131 °F)


Download 30-day free trial license

View FieldFox Firmware, Software, and Product Support

View FieldFox Comparison Summary

FieldFox RF analyzers are designed to withstand your toughest working conditions. To accelerate your work, each operating mode has a task-driven user interface that saves time in the field. Step up to FieldFox – and boost your readiness.

The N9912A’s base function is a cable and antenna analyzer and it can be configured to include a spectrum and transmission/reflection 1-port vector, 2-port scalar network analyzer. FieldFox can be ordered with additional capabilities: power meter, independent signal generator and interference analyzer.

The following accessories are included with every FieldFox: AC/DC adapter, battery, soft carrying case, LAN cable, Quick Reference Guide and User’s Guide. In addition, Keysight Technologies offers a standard 3-year warranty on all RF and microwave FieldFox analyzers. Please note that for a short time, online Quotes will reflect a charge for the 3-year warranty. This charge will be waived when an order is placed.


  • Cell site management – cable and antenna test
  • RF spectrum monitoring and interference analysis
  • Active and passive device test


  • Get precise measurements that agree with benchtop results
  • QuickCal – Built-in calibration – no cal kit required
  • CalReady – Immediate distance-to-fault measurements at the test port


  • Dust-free design with no fans, no vents extends instrument reliability in harsh environments
  • Water-resistant; withstands salty, humid environments
  • MIL-PRF-28800F Class 2 compliant
  • GPS data with external USB GPS receiver

Related Industries & Technologies