Hable con un experto

U7238A MIPI D-PHY Compliance Test Software

Product Status: Discontinued | Currently Supported
This product is no longer available

A replacement for this product is available:

Key Features & Specifications

Automation & accuracy saves you time

  • Automated setup and programming
  • Increased accuracy, time-savings and repeatability
  • Advanced debug modes for troubleshooting
  • Automated margin analysis and pass/fail conformance reporting

Standards Supported

  • MIPI Alliance Specification for D-PHY v1.00.00, Section 8 Electrical Characteristics
  • MIPI Alliance D-PHY Compliance Test Suite v1.00.00


  • Use the N5467A User Defined Application tool (www.keysight.com/find/uda) to:
  • Create and fully integrate custom tests, configuration variables and connection instructions.
  • Insert external application calls into the run sequence, such as MATLAB scripts or your device controller.
  • Configure additional external instruments used in your test suite.


Keysight Technologies’ U7238A MIPI D-PHY compliance test software for Infiniium oscilloscopes enables you with a fast and easy way to validate and debug your embedded D-PHY data links. The D-PHY electrical test software allows you to automatically execute D-PHY electrical checklist tests for CSI and DSI architectures, and displays the results in a flexible report format. In addition to the measurement data, the report provides margin analysis that shows how closely your product passed or failed each test.