Discutez avec un expert

Configuration typique  

Configuration typique

N2784A Probe positioner, 1-arm

Configure Your Product

Prices for: France

* Les prix sont susceptibles de fluctuer sans préavis. Pour obtenir un prix ou un devis, veuillez cliquer sur « Request Price » ou appeler le 0805 980333.

Key Features & Specifications

  • Easy-to-manipulate probe arm for hands-free browsing
  • One articulated arm with hi-mass base
  • Quick and stable XY positioning
  • Weight stabilization technique in probe holder keeps constant pressure at the probing point
  • Compatible with most Keysight and other vendor’s scope probes


The N2784A probe positioner provides quick and stable X-Y positioning with only a “lift and drop” motion to put the probe in place for PC boards and devices that require hands-free probing. This probe holder also employs a weight stabilization technique to keep constant pressure at the probing point so that the probe tip stays in position even when the target board is shaken.

The N2784A is compatible with most Keysight scope probes including InfiniiMax single-ended or differential browser probes, as well as the scope probes from other vendors.

View the N2785A two-arm probe positioner