Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

A replacement for this product is available:

Key Features & Specifications

Key measurements & applications

  • Frequency range: 25 MHz to 4 GHz
  • Frequency domain
    - Return loss vs. frequency
    - VSWR vs. frequency
    - Cable loss test
  • Distance to Fault (DTF)
    - Return loss vs. distance
    - VSWR vs. distance

Standard features

  • Sweep time: 3.0 ms/data point (full span, 521 trace point, CW sweep, typically)
  • Battery: Lithium-ion, 4 hours operating time
  • Support USB connectivity for memory stick and PC connection
  • 6.5" TFT color LCD for indoor and outdoor use

Optional features

  • Precision mechanical short/open/50 ohm load, DC to 4 GHz, N (M)
  • Precision mechanical short/open/50 ohm load, DC to 4 GHz,7/16 DIN (M)
  • Electronic calibrator
  • Phase-stable extension cable 1.5 m, N (M) to N (F)

Other information

Description

N9330B is a handheld, easy to use, battery operated cable and antenna tester for field installation and maintenance. It measures return loss, SWR, cable loss and distance-to-fault test functions for wireless service providers (WSPs), Aerospace & Defense customers, TV & Broadcasting customers and contractors for the above.

Related Industries & Technologies