Contact an Expert

Base Price AUD 6,223

Typical Configuration  

Typical Configuration

N9330B Handheld Cable and Antenna Tester, 25MHz - 4GHz

  • N9330B-0B0 Download the product manual from the Keysight website
  • N9330B-203 Electronic calibrator, 50ohm, DC-4GHz, male N
  • R-51B-001-Z Return to Keysight Warranty - 3 years

Configure Your Product

Prices for: Australia

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of GST.

Key Features & Specifications

Key Measurements & Applications

  • Frequency range: 25 MHz to 4 GHz
  • Frequency domain
    - Return loss vs. frequency
    - VSWR vs. frequency
    - Cable loss test
  • Distance to Fault (DTF)
    - Return loss vs. distance
    - VSWR vs. distance

Standard Features

  • Sweep time: 3.0 ms/data point (full span, 521 trace point, CW sweep, typically)
  • Battery: Lithium-ion, 4 hours operating time
  • Support USB connectivity for memory stick and PC connection
  • 6.5" TFT color LCD for indoor and outdoor use

Optional Features

  • Precision mechanical short/open/50 ohm load, DC to 4 GHz, N (M)
  • Precision mechanical short/open/50 ohm load, DC to 4 GHz,7/16 DIN (M)
  • Electronic calibrator
  • Phase-stable extension cable 1.5 m, N (M) to N (F)

Other Information


N9330B is a handheld, easy to use, battery operated cable and antenna tester for field installation and maintenance. It measures return loss, SWR, cable loss and distance-to-fault test functions for wireless service providers (WSPs), Aerospace & Defense customers, TV & Broadcasting customers and contractors for the above.

Related Industries & Technologies