Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Typical Configuration  

Typical Configuration

N6171A MATLAB Software

  • N6171A-M01 MATLAB-Basic Package, individual license - node-locked

Configure

Prices for: United Kingdom

* Prices are subject to change without notice. For pricing or a quote, you can also call 0800 0260637.

N6171A-M01
MATLAB-Basic Package, individual license - node-locked 

MATLAB-Basic Package, individual license - node-locked

N6171A-M01
  • Basic configuration includes:
  • MATLAB software environment
  • Instrument Control Toolbox
N6171A-M02
MATLAB-Standard Package, individual license - node-locked 

MATLAB-Standard Package, individual license - node-locked

N6171A-M02
  • Standard MATLAB configuration includes:
  • MATLAB software environment
  • Instrument Control Toolbox
  • Communications Toolbox
  • DSP System Toolbox
  • Signal Processing Toolbox
N6171A-M03
MATLAB-Advanced Package, individual license - node-locked 

MATLAB-Advanced Package, individual license - node-locked

N6171A-M03
  • Advanced MATLAB configuration includes:
  • MATLAB software environment
  • Instrument Control Toolbox
  • Communications Toolbox
  • Signal Processing Toolbox
  • DSP System Toolbox
  • RF Toolbox

Contact Keysight for option pricing.

Related Software Products

  • X-Series Measurement Applications for Signal/Spectrum Analyzers 

    X-Series Measurement Applications for Signal/Spectrum Analyzers

    • See and understand more with ready-to-use measurements
    • Ensure proper measurements and repeatable results with built-in expertise and simplified operation
    • Available on a new instrument or as a post-purchase upgrade

  • Signal Studio Software 

    Signal Studio Software

    • Signal creation software with waveform playback and real-time signal creation capabilities
    • Component and receiver test for a broad range of applications across evolving wireless systems
    • Scalable capability and performance

Related Products & Solutions

  • no image available E8267D PSG Vector Signal Generator, 100 kHz to 44 GHz 

    E8267D PSG Vector Signal Generator, 100 kHz to 44 GHz

    • 44 GHz (extendable to 500 GHz)
    • High performance: R&D, manufacturing 
    • Up to 80 MHz bandwidth with internal baseband generator, up to 2 GHz with external I/Q inputs
    • Real-time signal creation with Signal Studio software

  • no image available M9421A VXT PXIe Vector Transceiver 

    M9421A VXT PXIe Vector Transceiver

    • 60 MHz to 3.8 or 6 GHz
    • 40 MHz (standard), 80, or 160 MHz analysis bandwidth
    • Built-in FPGA algorithms for fast power and fast power servo (standard)
    • Optional half duplex port

  • no image available M9420A VXT PXIe Vector Transceiver 

    M9420A VXT PXIe Vector Transceiver

    • 60 MHz to 3.8 or 6 GHz
    • 40 MHz (standard), 80, or 160 MHz analysis bandwidth
    • Built-in FPGA algorithms for fast power and fast power servo (standard)
    • Optional full and half duplex ports
    • Available as a post-purchase upgrade

Related Industries & Technologies