Contact an Expert

Removable Hard Drive for the 80000 and 8000 Series Oscilloscopes

Product Status: Discontinued | Currently Supported
This product is no longer available

Key Features & Specifications

  • Option 001 – Hard drive and black storage case carrier for vintage numbers 60 or 62. Part number D81004-68702.
  • Option 002 – Hard drive and black storage case carrier for vintage number 61 with black removable hard drive carrier assembly. Part number D81004-68703.
  • Option 003 – Hard drive and silver storage case carrier for vintage number 61 with silver removable hard drive carrier assembly. Part number D81004-83504.

Description

The N5422A is no longer available for purchase from Keysight. However, this product is supported if the instrument already has a Win XP COA (certificate of authenticity). If you are working in a secure environment, you will need to send a backup removable HD used for cals and repairs. If you do not have a spare removable HD to send, remove the secure HD from the cartridge and send the empty cartridge with the scope. The service center will then install a replacement HD, and complete the repair and cal.


There are three options for the Keysight N5422A external hard drive. To determine which option you have, reference the vintage tag on the oscilloscope’s rear panel (it will be on the tag marked VIN#). The vintage number describes the motherboard configuration and is three characters long. To decide which option to select, ignore the first character and match the last two to one of the options below.

Option# Vin #/ image Carrier PN Case PN Hard Drive
N5422A-001 60 or 62 / A3 7101-1123 7101-1124 D81004-83503
N5422A-002 61 / B1 7101-1123 7101-1124 D81004-83504
N5422A-003 61 / B1 7101-1141 7101-1140 D81004-83504
All options also require 1 screw: 0515-4353