Here’s the page we think you wanted. See search results instead:


Parla con un Esperto

Typical Configuration  

Typical Configuration

W2201BP ADS Core, Layout bundled license

  • R-35A-001-A Node-locked license
  • R-36A-001-L 12 months upgrades and support - node-locked


Prices for: Italia

* Prezzi soggetti a variazione. Per una richiesta di offerta contattare il numero 800 599100.

Key Features & Specifications

The ADS Core, Layout Bundle includes the most needed design capabilities to support the full RF board design flow ranging from schematic capture, linear simulation with fast, agile tuning, optimization, statistical design and DFM to highly productive layout capability. In addition, the most popular artwork translators including:

  • DXF (flattened)
  • DXF (hierarchical)
  • EGS Archive Format
  • EGS Generate Format
  • GDSII Stream Format
  • Gerber
  • Gerber Viewer
  • HPGL/2
  • HP IFF
  • IGES
  • Mask File (.msk)


The ADS Core, Layout Bundle includes all of the functionality listed in the products shown in the table below.

Functionality in this Bundle
Model Number Name Description
W2200BP ADS Core Provides essential RF and microwave design capabilities in a highly productive enterprise schematic design environment. Fast linear simulation, comprehensive filter and passive circuit synthesis.
W2321EP Layout Element Comprehensive physical design environment specifically geared for high-frequency circuit development, including artwork translators for DXF, Gerber, IGES and GDS-TT formats.