Sprechen Sie mit einem Experten

W2201BP ADS Core, Layout Bundled

Vertrieben durch:
  • Keysight - Verfügbarkeit bitte telefonisch erfragen

Configure Your Product

Prices for: Deutschland

* Preisänderungen vorbehalten. Gerne können Sie Preise oder ein Angebot auch telefonisch anfragen bzw. anfordern unter 0800 6270999.

Key Features & Specifications

The ADS Core, Layout Bundle includes the most needed design capabilities to support the full RF board design flow ranging from schematic capture, linear simulation with fast, agile tuning, optimization, statistical design and DFM to highly productive layout capability. In addition, the most popular artwork translators including:

  • DXF (flattened)
  • DXF (hierarchical)
  • EGS Archive Format
  • EGS Generate Format
  • GDSII Stream Format
  • Gerber
  • Gerber Viewer
  • HPGL/2
  • HP IFF
  • IGES
  • Mask File (.msk)
  • MGC/PCB

Description

The ADS Core, Layout Bundle includes all of the functionality listed in the products shown in the table below.

Functionality in this Bundle
Model Number Name Description
W2200BP ADS Core Provides essential RF and microwave design capabilities in a highly productive enterprise schematic design environment. Fast linear simulation, comprehensive filter and passive circuit synthesis.
W2321EP Layout Element Comprehensive physical design environment specifically geared for high-frequency circuit development, including artwork translators for DXF, Gerber, IGES and GDS-TT formats.