Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N7783B Thermal Cycling Unit

Sold By:

Starting From US$ 4,330

Typical Configuration  

Typical Configuration

N7783B Thermal Cycling Unit

  • R-51B-001-Z Return to Keysight Warranty - 3 years

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Key Benefits

  • Thermal cycling time: 1 to 10 seconds adjustable
  • Thermal cycling range: 0°C to 60°C
  • Analog output ports

Description

Keysight’s Thermal Cycling Unit N7783B is fully controlled by the Keysight N7782B PER-Analyzer and allows accurate and repeatable cycling of the temperature of the fiber under test. The PER measurement system consisting of the Keysight N7782B and the Keysight N7783B shows excellent accuracy and repeatability. Ease of use and automation interfaces, such as analog output ports for active alignment, make it particularly useful for production environments.

Application:

Splice Angle Characterization

For characterizing an optical connection between two polarization maintaining fibers (PMFs), such as an optical splice, two thermal cycling units (Keysight N7783B) can be used. This eliminates the influence of input polarization or subsequent fibers at the output and isolates the angular misalignment of the connection located between the two thermal cycling units.