Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N7781B Benchtop Polarization Analyzer

Sold By:

Typically Configured Price US$ 22,476

Typical Configuration

N7781B Polarization Analyzer

  • N7781B-500 Polarization Analyzer, 1460nm to 1620nm
  • N7781B-021 Straight Contact Connectors
  • R-51B-001-Z Return to Keysight Warranty - 3 years

Typically Configured Price US$ 22,476

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Key Benefits

  • High-Speed operation
  • Operating wavelength range from 1260nm – 1640nm
  • Calibration data on board
  • Analogue data output ports

Applications

  • Measurement of
    - State of Polarization (SOP)
    - Stokes Parameter
    - Degree of Polarization (DOP)
  • High-Speed Analysis of SOP/DOP of Recirculating Signal
  • Analysis of PM-Fiber Extinction Ratio

Description

The Keysight N7781B is a compact high-speed Polarization Analyzer which provides comprehensive capabilities for analyzing polarization properties of optical signals. This includes representation of the State of Polarization (SOP) on the Poincaré Sphere (Stokes Parameter).

The on-board algorithms together with the on-board calibration data ensure highly accurate operation across a broad wavelength range.

Due to its real time measurement capability (1 MSamples/s) the instrument is well suited for analyzing disturbed and fluctuating signals as well as for control applications requiring real time feedback of polarization information.

Analogue data output ports are provided, for example for support of control loops in automated manufacturing test systems.