Discutez avec un expert

A replacement for this product is available:

Key Features & Specifications

  • 10 MHz - 110 GHz single-sweep frequency range
  • 25 dB micrometer attenuator on port 1
  • 64 channels with 20,001 measurement points per trace
  • Data-based calibration standards and .expanded calibration algorithm, offer enhanced accuracy and design confidence
  • Optional frequency extension up to 0.5 THz


Visit: Millimeter-wave products and accessories home page

The N5250C VNA covers 10 MHz to 110 GHz. N5250C has a 1.0 mm coaxial connector that covers the entire range of test frequencies with a single sweep.

  • Uses the 67 GHz E8361C PNA network analyzer as its measurement engine.
  • Includes a N5260A controller for interfacing the millimeter wave test modules to the PNA.
  • Modules have built-in combiners and couplers that maximize the port power.
  • Provides a single connection for measurements from 10 MHz to 110 GHz.
  • Can be reconfigured to make measurements in waveguide.
  • Bias can be applied to the test device through the test ports using PNA’s built-in bias-tees.
  • Optionally, bias-tees can be added to the test heads closer to the test ports to improve the bias conditions for sensitive devices. Option 017
  • Patented 1.0 mm calibration technique for industry leading accuracy.

Choose your application options: PNA-L, PNA, and PNA-X Options

View brochure: PNA-X Series Microwave Network Analyzers Brochure