Contact an Expert

N5230C PNA-L Microwave Network Analyzer

Product Status: Discontinued | Currently Supported
This product is no longer available

Key Features & Specifications

  • 300 kHz to 6/13.5/20 GHz and 10 MHz to 20/40/50 GHz
  • 2- or 4- ports with two built-in sources
  • 110 dB system and 122 dB receiver dynamic range, 32,001 points, 32 channels
  • < .006 dB rms (Option 22x)
  • Measurement speed: 4 to 9 µs per point

Description

Note: As of November 30th, 2013 the N5230C will no longer be available. Replacement products are the N523xA PNA-L Series.
www.keysight.com/find/pna

The PNA-L is designed for your general-purpose network analysis needs and priced for your budget.

  • 300 kHz to 6 GHz, 2-port
  • 300 kHz to 13.5 GHz, available in 2- and 4-port
  • 10 MHz to 20 GHz, available in 2- and 4-port
  • 10 MHz to 40 GHz, 2-port
  • 10 MHz to 50 GHz, 2-port

Intuitive operation simplifies and speeds measurements
The PNA-L offers a 8.4 inch touch screen, simple interface with pull down menus, hard and soft keys, and online help.

PNA Firmware, Upgrade and Support


Related Industries & Technologies