Parla con un Esperto

A replacement for this product is available:

Key Features & Specifications

  • 10 MHz to 20 GHz
  • 123 dB dynamic range and <0.006 dB trace noise
  • <26 usec/point measurement speed, 32 channels, 20,001 points
  • TRL/LRM calibration, on-wafer, in-fixture, waveguide, and antenna measurements
  • Mixer conversion loss, return loss, isolation, and absolute group delay
  • Amplifier gain compression, harmonic, IMD, and pulsed-RF


General-purpose network analysis with optional software and/or hardware to customize for your application - such as multiport, pulsed-RF, etc.