Hable con un experto

Configuración Típica  

Configuración Típica

N9340B Handheld Spectrum Analyzer, 3.0 GHz

  • N9340B-0B0 Download the product manual from the Keysight website
  • R-51B-001-Z Garantía de Reparación en los Laboratorios de Keysight - 3 años

Configure Your Product

Prices for: España

* Precios sujetos a cambios sin notificación previa. Para solicita precios o una oferta puede llamar 0800 000154.

Key Features & Specifications

Spectrum analyzer

  • 9 kHz to 3 GHz
  • -144 dBm displayed average noise level (DANL)
  • ±1.5 dB amplitude accuracy
  • < 0.1 s sweep time for 3 GHz full span

Tracking generator (TG)

  • 5 MHz to 3 GHz
  • TG output level: -25 to 0 dBm, 1 dB step


  • High-accuracy power measurement with Keysight U2000 Series USB power sensors
  • Spectrum monitor with spectrogram display, record and playback
  • AM/FM and ASK/FSK modulation analysis
  • AM/FM IBOC spectrum analysis and xDSL interference analysis

HSA Instrument Attributes

  • Standard 3-year warranty
  • Battery life: 4 hours
  • Weight: 3.2 kg or 7 lbs
  • Operating temperature: -10 to +50 ºC (14 to 131 ºF)


The N9340B handheld spectrum analyzer (HSA) puts the speed and performance of spectrum analysis in the hands of your field engineers. It provides powerful features for field applications. Plus, the HSA’s superior performance gives you confidence in field test results while the optimized user interface enhances field productivity.

  • Creates reliable, accurate, and detailed picture of your communication system
  • Provides superior sensitivity
  • Tailors to application-specific test needs with powerful optional features
  • The following accessories are included with every N9340B HSA: Soft carrying case, AC/DC adapter, battery, USB cable, quick start tutorial and help kit CD. In addition, Keysight Technologies offers a standard 3-year warranty on all RF and microwave HSA analyzers.

Related Industries & Technologies