Contact an Expert

No replacement found for this product.


Note: Model number 85190A has been discontinued; however, the feature/capability is now included in the W8500BP/BT.

The information below is provided for reference only.

The IC-CAP Modeling Suite provides the basic tools you need to start modeling devices and circuits. It provides the necessary tools to:

  • Control standard DC, AC and LCR instruments used for device modeling,
  • Create and automate custom measurement procedures and extraction routines and
  • Run simulations with ADS and Spice3 simulators provided or link directly to a selection commonly used simulation tools. Run robust optimizations.

Turnkey Model Extraction Applications for industry standard models can be added to this modeling suite for a more complete solution.

The modeling suite consists of the following components:

85190A IC-CAP Modeling Suite Components
Component Product Model Description
  IC‑CAP Software Environment 85199A The IC-CAP foundation provides data management, visualization and programming capabilities including MultiPlot & GUI studio, PEL, mathematical transforms and macros.
  IC-CAP Analysis Module 85199B Used in conjunction with 85199A, this provides the ADS simulator, robust optimization engines and links to most commonly used simulators.
  LCRZ Measurement Drivers 85199C Allows IC-CAP to control and automate the LCRZ measurement instruments.
  DC Measurement Drivers 85199D Allows IC-CAP to control and automate the DC measurement instruments.
  AC Measurement Drivers 85199E Allows IC-CAP to control and automate the network analyzers.