Contact an Expert

Configure Your Product

Prices for: Sri Lanka

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

Signal creation

  • Create standard-based signals for Bluetooth v1.1, v2.1+EDR and low energy technology
  • Configure fully-coded Bluetooth packets and Bluetooth modulated data streams for both basic and Enhanced Data Rate (EDR)
  • Dirty transmitter test setup for receiver sensitivity tests using DHx, 2-DHx, 2-EVx, 3-DHx and 3-EVx packet types for EDR or using Bluetooth low energy reference packet
  • Simple BER test optimization using BER vs. payload gate delay plot results with the E4438C signal generator

Hardware platform control and additive impairments

  • Compatible instruments
  • Control frequency, amplitude, ALC, waveform scaling, triggers, markers, and more
  • Signal impairments: carrier frequency offset, symbol timing error, modulation index, AWGN and more
  • Real-time fading with N5106A PXB Baseband Generator and Channel Emulator

Automation and communication interface

  • Automate test with .NET API
  • API HELP system
  • LAN and GPIB

Other features


Create Bluetooth v2.1+EDR and low energy (Bluetooth 4.0) waveforms

N7606B Signal Studio for Bluetooth is a flexible signal creation software tool which simplifies the creation of standard-based waveforms for Bluetooth v2.1+EDR and Bluetooth low energy (up to Bluetooth 4.2) wireless technology testing. The software provides fully-coded packets for receiver tests, including dirty transmitter signals for receiver sensitivity testing. BER tests can be performed using the E4438C ESG signal generator.

Related Industries & Technologies