Contact an Expert

Configure Your Product

Prices for: Latvia

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

Notice for European Union Customers: This product is not updated to EU RoHS compliance, therefore Keysight will only continue to sell this product to EU member states until 31 December 2016. Please contact your local sales representative for questions and recommended alternative product(s).

Superior oscilloscope signal integrity

  • 2.5 GHz bandwidth.
  • 20 GSa/s on each of 4 analog channels
  • Standard 50 Mpts memory per channel, upgradeable to industry leading 1 Gpts
  • Includes Serial Data Analysis, and EZJIT+ software

Engineered for unmatched real-time measurement accuracy

  • Industry's lowest noise floor at 1.27 mV at 100mV/div
  • Deepest jitter analysis capability (PRBS^23) and most accurate real-time Tj and Rj characterization for data rates at 8.5 Gb/s and below
  • Hardware accelerated de-embedding allows easy compensation for probe, fixture, and channel effects.

Pass today's demanding compliance tests more quickly

  • Over 30 software applications for compliance, debugging and analysis including: SATA 6G, PCI EXPRESS® II, HDMI, Ethernet, DDR, etc. See the complete list at Compliance applications
  • Our industry experts in key standards organizations ensure that our tools include the right measurements every time
  • Predefined test suites and complete reports mean technicians can execute tests thus freeing valuable engineering resources.

Debug your toughest designs with confidence

  • New User Defined Application allows for rapid automation of any scope measurement.
  • Customize your Infiniium oscilloscope using User Defined Functions, User Defined Application, and My Infiniium for more efficient operation.
  • MATLAB® software available directly from Keysight for making your own custom measurement and analysis routines, user-defined filters, or instrument applications.

Description

Keysight's DSA90000A series oscilloscopes add Serial Data Analysis, EZJIT+, 50 M memory standard to the equivalent DSO90000A products.

The Infiniium DSO90000 series boasts industry-leading technology that allows for superior oscilloscope performance that goes beyond the specifications. Custom software to speed your measurement tasks can be fully integrated inside the oscilloscope application for seamless operation. Hardware acceleration aids measurement speeds and throughput. And our RF and probing experts have ensured that you get the most accurate measurements every time with less scope noise to interfere and probes that operate to the full bandwidth of the scope.

Want more information?

See the full line of compatible InfiniiMax high bandwidth oscilloscope probes

Keysight Technologies Oscilloscopes on Facebook