Contact an Expert

Starting From CA$ 80,885

Typical Configuration  

Typical Configuration

DSO90604A Infiniium Oscilloscope - 6 GHz, 20 GSa/s, 4 Ch

  • DSO90000A-805 GPIB card-interface - installed
  • DSO90000A-800 Standard hard drive - installed
  • DSO90000A-821 Additional Precision BNC to SMA adapters includes qty 2
  • R-51B-001-Z Return to Keysight Warranty - 3 years

Configure Your Product

Prices for: Canada (English)

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Notice for European Union Customers: This product is not updated to EU RoHS compliance, therefore Keysight will only continue to sell this product to EU member states until 31 December 2016. Please contact your local sales representative for questions and recommended alternative product(s).

Superior oscilloscope signal integrity

  • 6 GHz bandwidth.
  • 20 GSa/s on each of 4 analog channels
  • Standard 20 Mpts memory per channel, upgradeable to industry leading 1 Gpts

Engineered for unmatched real-time measurement accuracy

  • Industry's lowest noise floor at 1.92 mV at 100mV/div
  • Deepest jitter analysis capability (PRBS^23) and most accurate real-time Tj and Rj characterization for data rates at 8.5 Gb/s and below
  • Hardware accelerated de-embedding allows easy compensation for probe, fixture, and channel effects. Get more details

Pass today's demanding compliance tests more quickly

  • Over 30 software applications for compliance, debugging and analysis including: SATA 6G, PCI EXPRESS® II, HDMI, Ethernet, DDR, etc.
  • Our industry experts in key standards organizations ensure that our tools include the right measurements every time.
  • Predefined test suites and complete reports mean technicians can execute tests thus freeing valuable engineering resources.

Debug your toughest designs with confidence

Description

The Infiniium DSO90000 series boasts industry-leading technology that allows for superior oscilloscope performance that goes beyond the specifications. Custom software to speed your measurement tasks can be fully integrated inside the oscilloscope application for seamless operation. Hardware acceleration aids measurement speeds and throughput. And our RF and probing experts have ensured that you get the most accurate measurements every time with less scope noise to interfere and probes that operate to the full bandwidth of the scope.

Keysight recommends the DSO90604A for the following technologies: PCIe gen1, SATA/SAS 3G.