Contact an Expert

N7602B-R7Z Basic GSM/EDGE for 16800/16900/N5343A, Fixed Perpetual License

Product Status: To Be Discontinued
Order Before: 30 November 2014
Contact Keysight for details

No replacement found for this product.

Key Features & Specifications

Signal Creation

  • Configure Single- and multi-carrier arbitrary waveform GSM/EDGE test signals
  • Adjust crest factor of multi-carrier signals with pre- or post-FIR filter clipping
  • Partially coded signals for component test
  • Adjustable timeslot parameters: power level, 8 burst types (GSM or EDGE), data offsets, and multi-slot feature to maintain power

Use Case

  • Characterize modulation and power behavior and performance of transmitter components with digital interface

Licensing

  • Fixed, perpetual license (Option R7Z)
  • Also available as a floating license (Option R8Z)

Description

The last date to order is 30-Nov-2014. Orders must be booked by 30-Nov-2014.

Option R7Z simplifies the creation of physical layer coded signals ideally suited for baseband IC testing. Easily generate GSM/EDGE-compliant waveforms using parameters and controls that are optimized for testing baseband in both the base transceiver station (BTS) and mobile station (MS).

This option can be added as a product upgrade.

Related Industries & Technologies