Contact an Expert

Typically Configured Price S$ 16,968

Typical Configuration

N7611B Signal Studio for Broadcast Radio

  • N7611B-QFP Advanced FM stereo/RDS, fixed perpetual license
  • N7611B-3FP Connect to N5182/62 MXG, N5172 EXG, fixed perpetual license
  • N7611B-RFP Advanced DAB/DAB+/DMB, fixed perpetual license
  • N7611B-SFP ETI support for DAB/DMB, fixed perpetual license

Typically Configured Price S$ 16,968

Configure Your Product

Prices for: Singapore

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

Signal creation

  • Create standard-compliant waveforms for FM Stereo/RDS/RBDS, DAB, DAB+, T-DMB and DMB-Audio radio signals
  • DAB, DAB+ and ETI demo files are provided; Trim the input audio files or ETI stream files for seamless audio playback
  • Flexible compilation of RDS/RBDS radio message context, program information and group information etc
  • Create fully coded multicarrier signals for receiver and component test

Hardware platform control and additive impairments

  • Compatible instruments
  • Control frequency, amplitude, ALC, waveform scaling, triggers, markers, and more
  • Frequency error, clock error, IQ impairments and real-time AWGN
  • Broadcast audio application bundle for conformance test including real-time fading, real-time AWGN, interference tests, impulse tests with N5106A-186

Automation and communication interface

  • Automate test with .NET API
  • API HELP system
  • LAN and GPIB

Other features


Create FM Stereo/RDS/RBDS, DAB, DAB+, T-DMB or DMB-audio test waveforms with ease

N7611B Signal Studio for broadcast radio simplifies the creation of standard-based waveforms for FM stereo/RDS/RBDS, DAB, DAB+, T-DMB and DMB-Audio component and receiver test. Easily set signal parameters and configure waveforms of up to 12 audio carriers for download and playback. Create spectrally correct FM Stereo/RDS/RDBS, DAB, DAB+, T-DMB or DMB-Audio reference signals for component test and modify physical (PHY) layer signal parameters to verify performance under various signal conditions. For receiver test, compile the RDS/RBDS/DAB/DAB+/T-DMB/DMB-Audio messages and signal information to test the data decoding function. For subjective or functional evaluation, sound-wave files, DAB/DAB+ audio files or ETI stream files can be input as payload for playback in seamless loops. Frequency error, clock error, I/Q impairments and real-time AWGN can be added to the test signal to verify receiver.

Related Industries & Technologies