Discutez avec un expert

Configure Your Product

Prices for: Belgique (Français)

* Prices are subject to change without notice. For pricing or a quote you can also call 0800 58580.

Key Features & Specifications

Signal creation

  • Create standard-compliant waveforms for FM Stereo/RDS/RBDS, DAB, DAB+, T-DMB and DMB-Audio radio signals
  • DAB, DAB+ and ETI demo files are provided; Trim the input audio files or ETI stream files for seamless audio playback
  • Flexible compilation of RDS/RBDS radio message context, program information and group information etc
  • Create fully coded multicarrier signals for receiver and component test

Hardware platform control and additive impairments

  • Compatible instruments
  • Control frequency, amplitude, ALC, waveform scaling, triggers, markers, and more
  • Frequency error, clock error, IQ impairments and real-time AWGN
  • Broadcast audio application bundle for conformance test including real-time fading, real-time AWGN, interference tests, impulse tests with N5106A-186

Automation and communication interface

  • Automate test with .NET API
  • API HELP system
  • LAN and GPIB

Other features


Create FM Stereo/RDS/RBDS, DAB, DAB+, T-DMB or DMB-audio test waveforms with ease

N7611B Signal Studio for broadcast radio simplifies the creation of standard-based waveforms for FM stereo/RDS/RBDS, DAB, DAB+, T-DMB and DMB-Audio component and receiver test. Easily set signal parameters and configure waveforms of up to 12 audio carriers for download and playback. Create spectrally correct FM Stereo/RDS/RDBS, DAB, DAB+, T-DMB or DMB-Audio reference signals for component test and modify physical (PHY) layer signal parameters to verify performance under various signal conditions. For receiver test, compile the RDS/RBDS/DAB/DAB+/T-DMB/DMB-Audio messages and signal information to test the data decoding function. For subjective or functional evaluation, sound-wave files, DAB/DAB+ audio files or ETI stream files can be input as payload for playback in seamless loops. Frequency error, clock error, I/Q impairments and real-time AWGN can be added to the test signal to verify receiver.

Related Industries & Technologies