Here’s the page we think you wanted. See search results instead:


Contact an Expert

Typically Configured Price CA$ 15,907

Typical Configuration

81150A 1- or 2-channel 120 MHz Pulse-/Function-/Arbitrary Generator

  • 81150A-001 One output channel for 81150A
  • R-51B-001-Z Return to Keysight Warranty - 3 years

Typically Configured Price CA$ 15,907


Prices for: Canada (English)

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • 1µ - 120 MHz pulse generation with variable rise/fall time
  • 1µ - 240 MHz sine waveform output
  • 14-bit, 2 GSa/s arbitrary waveforms
  • 512k samples deep arbitrary waveform memory per channel
  • Noise with a selectable crest factor and signal repetition time of 26 days
  • FM, AM, PW, PWM, FSK modulation capabilities up to 10 MHz
  • 1 or 2 channel, coupled and uncoupled
  • Differential outputs

Waveform Creation and Editing

  • Get advanced signal creation/editing capability without tedious programming with 33503A BenchLink Waveform Builder Pro Software.


Quad Versatility – Optimum Signal Fidelity from anywhere at any time

81150A Pulse Function Arbitrary Noise Generator

 Engineered for the best signal generation

  • High precision pulse generator is enhanced with a versatile signal generator, offering distortion capabilities to stress your device to its limit
  • Arbitrary bit-shaped pattern generator for ideal and distorted pattern up to 120 Mbit/s.
  • Function arbitrary generator provides versatile waveforms and modulation capabilities to adapt the signal to devices requirements
  • Noise generator combines two required extremes: random noise and repeatable noise with very long repetition rates for simple problem identification

Further information arbitrary bit-shaped pattern generator

 The Keysight 81150A is used in many different applications

  • Noise source for physical layer tests in communications and computer bus standares for example
  1. MIPI
  2. PCI Express 3.0
  • Stimulus for Flexray testing
  • Clock generation
  • System trigger source
  • Radar test
  • Mixed signal device testing
  • Signal integrity test
  • And many more …

Stimulus and Response offering

Keysight 81150A designed for the best signal generation
Keysight InfiniiVision 7000 Series Oscilloscopes designed for best signal visibility