Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

U1050A Acqiris Twelve-channel CompactPCI Time-to-Digital Converter

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

U1050A-001 Acqiris Wide-range, single-stop, TC840 Time-to-Digital Converter

  • 50 ps timing resolution
  • Wide range with up to 20 s between first and last events
  • Large internal memory buffer, with up to 512 hits
  • Low jitter (<3 ps rms) high stability (±2 ppm) internal clock source

U1050A-002 Acqiris High-resolution, single-stop, TC842 Time-to-Digital Converter

  • 5 ps timing resolution
  • Wide range with up to 20 s between first and last events
  • Internal memory buffer, with up to 128 hits
  • Low jitter (<3 ps rms) high stability (±2 ppm) internal clock source

Brochure with Full Specifications

Description

Typical applications using these products include LIDAR, nuclear, plasma, and astrophysics applications.

To request more information or ask a product expert for the best and most cost-effective solution click here

Other Time-to-Digital Converter products: Six-channel multi-stop CompactPCI Time-to-Digital Converter

Data Converter product family: www.keysight.com/find/digitizers