Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
- Home
- Products and Services
- MMIC Millimeter-Wave and Microwave Devices
- mmWave and Microwave GaAs Frequency Dividers and Prescalers
mmWave and Microwave GaAs Frequency Dividers and Prescalers
MMIC frequency dividers and prescalers for high-frequency communications, microwave instrumentation, and EW radar system applications
Highlights
Keysight Technologies provides MMIC frequency dividers and prescalers ideal for high-frequency communications, microwave instrumentation, and electronic warfare (EW) radar system applications. These devices operate from DC to 16 GHz and provide a large input power sensitivity window and low phase noise.
These parts are sold exclusively through distribution. Please use the "Find a Distributor" button to contact your local distributor.
For information about other MMIC devices , please visit MMIC Millimeter-Wave and Microwave Devices.
Find the Device that's Right for You
Part Number | Type | Lower Freq (GHz) | Upper Freq (GHz) | Data Sheet |
---|---|---|---|---|
HMMC-3002 | Divide by 2 | 0 | 16 | View now |
HMMC-3004 | Divide by 4 | 0 | 16 | View now |
HMMC-3008 | Divide by 8 | 0 | 16 | View now |
HMMC-3022 | Divide by 2 | 0 | 12 | View now |
HMMC-3024 | Divide by 4 | 0 | 12 | View now |
HMMC-3028 | Divide by 8 | 0 | 12 | View now |
HMMC-3102-BLK/TR1 | Divide by 2 | 0 | 16 | View now |
HMMC-3104-BLK/TR1 | Divide by 4 | 0 | 16 | View now |
HMMC-3108-BLK/TR1 | Divide by 8 | 0 | 16 | View now |
HMMC-3122-BLK/TR1 | Divide by 2 | 0 | 12 | View now |
HMMC-3124-BLK/TR1 | Divide by 4 | 0 | 12 | View now |
HMMC-3128-BLK/TR1 | Divide by 8 | 0 | 12 | View now |
HMMC-5622-BLK/TR1 | Divide by 4 | 0 |
12 | View now |
HMMC-5623-BLK/TR1 | Divide by 8 | 0 | 12 | View now |
HMMC-5624-BLK/TR1 | Divide by 2 | 0 | 12 | View now |
1GC1-8290-BLK/TR1 | Divide by 1,2,4,8,16 | 0 | 12 | View now |
Extend the Capabilities
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility