Keysight Technologies is now an independent company trading on the NYSE | Learn more

 

Contact an Expert

Configure Your Product

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

The U1065A represents a family of 3 cPCI digtizers as follows:

U1065A-004 Acqiris quad-channel, 2-8 GS/s DC282 high-speed digitizer

  • 2 GHz bandwidth with 50 Ω standard front end
  • 1 GHz/300 MHz bandwidth with 50 Ω/1 MΩ high-impedance front end
  • Acquisition memory from 256-1024 kpoints up to 256-1024 Mpoints (optional)

U1065A-002 Acqiris dual-channel, 4-8 GS/s DC252 high-speed digitizer

  • 2 GHz bandwidth with 50 Ω standard front end
  • 3 GHz bandwidth with 50 Ω high-frequency front end
  • Acquisition memory from 512-1024 kpoints up to 512-1024 Mpoints (optional)

U1065A-001 Acqiris single-channel, 8 GS/s DC222 high-speed digitizer

  • 2 GHz bandwidth with 50 Ω standard front end
  • 3 GHz bandwidth with 50 Ω high-frequency front end
  • Acquisition memory from 1024 kpoints up to 1024 Mpoints (optional)

Brochure with Full Specifications

Description

The Keysight U1065A Acqiris high-speed digitizers can each achieve a dazzling single channel sampling rate of 8 GS/s, and offer a choice of front-end input mezzanines including up to 3 GHz input bandwidth or switchable high impedance input coupling. This front-end flexibility, coupled with astounding data conversion performance, makes these digitizers ideal for implementation in applications such as high-resolution radar and lidar, as well as semiconductor test and large scale physics research experiments.

You can fill in the following form to request more information or ask a product expert for the best and most cost-effective solution.

If you want to learn more about digitizer technology, high-speed data converters applications and our daily news, follow us on Twitter.