Parla con un Esperto

N2102B PXIT 10.3125 Gb/s Pattern Generator

Product Status: Discontinued | Currently Supported
This product is no longer available

No replacement found for this product.

Key Features & Specifications

  • PRBS Generations 2n -1, (N=7, 9, 15, 23, 31)
  • User selectable patterns: K28.5, K28.7, CRPAT, user loadable 2 Kbits
  • Single error and error rate injection
  • Differential data output
  • SMA trigger output (Clock / 128, Pattern, user defined burst enable)
  • SMA clock input and output
  • Requires an external clock
  • 2-slot PXI module


The N2102B PXIT Pattern Generator is a 2-slot PXI instrument capable of generating a number of low jitter patterns at rates up to 10.3125 Gb/s using an externally supplied clock. ActiveX drivers provide easy to use software and a graphical user interface is provided for manual operation of the module.

Related Industries & Technologies